Trims to be applied when coming from SHUTDOWN (also called when coming from PIN_RESET).
247 uint32_t ccfg_ModeConfReg ;
254 HWREG(AON_WUC_BASE + AON_WUC_O_AUXCTL) = AON_WUC_AUXCTL_AUX_FORCE_ON;
257 while( ! ( HWREGBITW( AON_WUC_BASE + AON_WUC_O_PWRSTAT, AON_WUC_PWRSTAT_AUX_PD_ON_BITN )));
260 HWREG(AUX_WUC_BASE + AUX_WUC_O_MODCLKEN0) = AUX_WUC_MODCLKEN0_AUX_DDI0_OSC |
261 AUX_WUC_MODCLKEN0_AUX_ADI4;
264 if (( HWREG( CCFG_BASE + CCFG_O_SIZE_AND_DIS_FLAGS ) & CCFG_SIZE_AND_DIS_FLAGS_DIS_ALT_DCDC_SETTING ) == 0 ) {
268 HWREGB( ADI3_BASE + ADI_O_MASK4B + ( ADI_3_REFSYS_O_DCDCCTL5 * 2 )) = ( 0xF0 |
269 ( HWREG( CCFG_BASE + CCFG_O_MODE_CONF_1 ) >> CCFG_MODE_CONF_1_ALT_DCDC_IPEAK_S ));
278 ccfg_ModeConfReg = HWREG( CCFG_BASE + CCFG_O_MODE_CONF );
288 #if ( CCFG_BASE == CCFG_BASE_DEFAULT )
291 NOROM_SetupAfterColdResetWakeupFromShutDownCfg2( ui32Fcfg1Revision, ccfg_ModeConfReg );
298 mp1rev = (( HWREG( FCFG1_BASE + FCFG1_O_TRIM_CAL_REVISION ) & FCFG1_TRIM_CAL_REVISION_MP1_M ) >>
299 FCFG1_TRIM_CAL_REVISION_MP1_S ) ;
300 if ( mp1rev < 542 ) {
301 uint32_t ldoTrimReg = HWREG( FCFG1_BASE + FCFG1_O_BAT_RC_LDO_TRIM );
302 uint32_t vtrim_bod = (( ldoTrimReg & FCFG1_BAT_RC_LDO_TRIM_VTRIM_BOD_M ) >>
303 FCFG1_BAT_RC_LDO_TRIM_VTRIM_BOD_S );
304 uint32_t vtrim_udig = (( ldoTrimReg & FCFG1_BAT_RC_LDO_TRIM_VTRIM_UDIG_M ) >>
305 FCFG1_BAT_RC_LDO_TRIM_VTRIM_UDIG_S );
306 if ( vtrim_bod > 0 ) {
309 if ( vtrim_udig != 7 ) {
310 if ( vtrim_udig == 6 ) {
313 vtrim_udig = (( vtrim_udig + 2 ) & 0xF );
316 HWREGB( ADI2_BASE + ADI_2_REFSYS_O_SOCLDOCTL0 ) =
317 ( vtrim_udig << ADI_2_REFSYS_SOCLDOCTL0_VTRIM_UDIG_S ) |
318 ( vtrim_bod << ADI_2_REFSYS_SOCLDOCTL0_VTRIM_BOD_S ) ;
324 #if ( CCFG_BASE == CCFG_BASE_DEFAULT )
327 NOROM_SetupAfterColdResetWakeupFromShutDownCfg3( ccfg_ModeConfReg );
334 HWREG( AUX_WUC_BASE + AUX_WUC_O_MODCLKEN0 ) = AUX_WUC_MODCLKEN0_AUX_DDI0_OSC;
337 HWREGBITW( FLASH_BASE + FLASH_O_CFG, FLASH_CFG_DIS_EFUSECLK_BITN ) = 1;
#define AUX_WUC_POWER_DOWN
Definition: aux_wuc.h:95
void AUXWUCPowerCtrl(uint32_t ui32PowerMode)
Control the power to the AUX domain.
Definition: aux_wuc.c:254
void SetupAfterColdResetWakeupFromShutDownCfg3(uint32_t ccfg_ModeConfReg)
Third part of configuration required when waking up from shutdown.
Definition: setup_rom.c:356
void SetupAfterColdResetWakeupFromShutDownCfg1(uint32_t ccfg_ModeConfReg)
First part of configuration required when waking up from shutdown.
Definition: setup_rom.c:172
void SetupAfterColdResetWakeupFromShutDownCfg2(uint32_t ui32Fcfg1Revision, uint32_t ccfg_ModeConfReg)
Second part of configuration required when waking up from shutdown.
Definition: setup_rom.c:251
static void AONWUCJtagPowerOff(void)
Request power off of the JTAG domain.
Definition: aon_wuc.h:792