#include "device.h"
Go to the source code of this file.
Data Structures | |
struct | DLOG_6CH_F |
Macros | |
#define | DLOG_CH_NUM 6 |
#define | DLOG_BUF_SIZE 512 |
#define | DLOG_SCALER_NUM 10 |
Functions | |
void | DLOG_6CH_F_init (DLOG_6CH_F *v) |
void | DLOG_6CH_F_FUNC (DLOG_6CH_F *v) |
#define DLOG_CH_NUM 6 |
#define DLOG_BUF_SIZE 512 |
#define DLOG_SCALER_NUM 10 |
void DLOG_6CH_F_init | ( | DLOG_6CH_F * | v | ) |
void DLOG_6CH_F_FUNC | ( | DLOG_6CH_F * | v | ) |