Defines the motor parameters. More...
#include <motor.h>
Data Fields | |
MOTOR_Type_e | type |
Defines the motor type. More... | |
uint_least16_t | numPolePairs |
Defines the number of pole pairs. More... | |
float32_t | Lmag_H |
Defines the magnetizing inductance, H. More... | |
float32_t | Ls_d_H |
Defines the direct stator inductance, H. More... | |
float32_t | Ls_q_H |
Defines the quadrature stator inductance, H. More... | |
float32_t | Rr_d_Ohm |
Defines the direct rotor resistance, Ohm. More... | |
float32_t | Rr_q_Ohm |
Defines the quadrature rotor resistance, Ohm. More... | |
float32_t | Rs_d_Ohm |
Defines the direct stator resistance, Ohm. More... | |
float32_t | Rs_q_Ohm |
Defines the quadrature stator resistance, Ohm. More... | |
float32_t | ratedFlux_Wb |
Defines the rated flux, Wb. More... | |
Defines the motor parameters.
MOTOR_Type_e _MOTOR_Params_::type |
Defines the motor type.
Referenced by CTRL_getMotorType(), and CTRL_setMotorParams().
uint_least16_t _MOTOR_Params_::numPolePairs |
Defines the number of pole pairs.
Referenced by CTRL_setMotorParams().
float32_t _MOTOR_Params_::Lmag_H |
Defines the magnetizing inductance, H.
float32_t _MOTOR_Params_::Ls_d_H |
Defines the direct stator inductance, H.
Referenced by CTRL_setMotorParams().
float32_t _MOTOR_Params_::Ls_q_H |
Defines the quadrature stator inductance, H.
Referenced by CTRL_setMotorParams().
float32_t _MOTOR_Params_::Rr_d_Ohm |
Defines the direct rotor resistance, Ohm.
Referenced by CTRL_setMotorParams().
float32_t _MOTOR_Params_::Rr_q_Ohm |
Defines the quadrature rotor resistance, Ohm.
Referenced by CTRL_setMotorParams().
float32_t _MOTOR_Params_::Rs_d_Ohm |
Defines the direct stator resistance, Ohm.
Referenced by CTRL_setMotorParams().
float32_t _MOTOR_Params_::Rs_q_Ohm |
Defines the quadrature stator resistance, Ohm.
Referenced by CTRL_setMotorParams().
float32_t _MOTOR_Params_::ratedFlux_Wb |
Defines the rated flux, Wb.
Referenced by CTRL_setMotorParams().