![]() |
![]() |
#include <dlog_4ch_f.h>
Data Fields | |
float32_t * | input_ptr1 |
float32_t * | input_ptr2 |
float32_t * | input_ptr3 |
float32_t * | input_ptr4 |
float32_t * | output_ptr1 |
float32_t * | output_ptr2 |
float32_t * | output_ptr3 |
float32_t * | output_ptr4 |
float32_t | prev_value |
float32_t | trig_value |
int16_t | status |
int16_t | pre_scalar |
int16_t | skip_count |
int16_t | size |
int16_t | count |
float32_t* DLOG_4CH_F::input_ptr1 |
float32_t* DLOG_4CH_F::input_ptr2 |
float32_t* DLOG_4CH_F::input_ptr3 |
float32_t* DLOG_4CH_F::input_ptr4 |
float32_t* DLOG_4CH_F::output_ptr1 |
float32_t* DLOG_4CH_F::output_ptr2 |
float32_t* DLOG_4CH_F::output_ptr3 |
float32_t* DLOG_4CH_F::output_ptr4 |
float32_t DLOG_4CH_F::prev_value |
float32_t DLOG_4CH_F::trig_value |
int16_t DLOG_4CH_F::status |
int16_t DLOG_4CH_F::pre_scalar |
int16_t DLOG_4CH_F::skip_count |
int16_t DLOG_4CH_F::size |
int16_t DLOG_4CH_F::count |