![]() |
![]() |
Object for the DRV8353 CTRL03 register. More...
#include <drv8353s.h>
Data Fields | |
DRV8353_CTRL03_PeakSinkCurHS_e | IDRIVEN_HS:4 |
DRV8353_CTRL03_PeakSourCurHS_e | IDRIVEP_HS:4 |
DRV8353_CTRL03_Lock_e | LOCK:3 |
uint16_t | rsvd:5 |
Object for the DRV8353 CTRL03 register.
DRV8353_CTRL03_PeakSinkCurHS_e DRV8353_CTRL03_BITS::IDRIVEN_HS |
DRV8353_CTRL03_PeakSourCurHS_e DRV8353_CTRL03_BITS::IDRIVEP_HS |
DRV8353_CTRL03_Lock_e DRV8353_CTRL03_BITS::LOCK |
uint16_t DRV8353_CTRL03_BITS::rsvd |