![]() |
![]() |
Object for the DRV8353 STATUS00 register. More...
#include <drv8353s.h>
Data Fields | |
bool | VDS_LC:1 |
bool | VDS_HC:1 |
bool | VDS_LB:1 |
bool | VDS_HB:1 |
bool | VDS_LA:1 |
bool | VDS_HA:1 |
bool | OTSD:1 |
bool | UVLO:1 |
bool | GDF:1 |
bool | VDS_OCP:1 |
bool | FAULT:1 |
uint16_t | rsvd2:5 |
Object for the DRV8353 STATUS00 register.
bool DRV8353_STAT00_BITS::VDS_LC |
bool DRV8353_STAT00_BITS::VDS_HC |
bool DRV8353_STAT00_BITS::VDS_LB |
bool DRV8353_STAT00_BITS::VDS_HB |
bool DRV8353_STAT00_BITS::VDS_LA |
bool DRV8353_STAT00_BITS::VDS_HA |
bool DRV8353_STAT00_BITS::OTSD |
bool DRV8353_STAT00_BITS::UVLO |
bool DRV8353_STAT00_BITS::GDF |
bool DRV8353_STAT00_BITS::VDS_OCP |
bool DRV8353_STAT00_BITS::FAULT |
uint16_t DRV8353_STAT00_BITS::rsvd2 |