![]() |
![]() |
Object for the DRV8353 STATUS01 register. More...
#include <drv8353s.h>
Data Fields | |
bool | VGS_LC:1 |
bool | VGS_HC:1 |
bool | VGS_LB:1 |
bool | VGS_HB:1 |
bool | VGS_LA:1 |
bool | VGS_HA:1 |
bool | CPUV:1 |
bool | OTW:1 |
bool | SC_OC:1 |
bool | SB_OC:1 |
bool | SA_OC:1 |
uint16_t | rsvd2:5 |
Object for the DRV8353 STATUS01 register.
bool DRV8353_STAT01_BITS::VGS_LC |
bool DRV8353_STAT01_BITS::VGS_HC |
bool DRV8353_STAT01_BITS::VGS_LB |
bool DRV8353_STAT01_BITS::VGS_HB |
bool DRV8353_STAT01_BITS::VGS_LA |
bool DRV8353_STAT01_BITS::VGS_HA |
bool DRV8353_STAT01_BITS::CPUV |
bool DRV8353_STAT01_BITS::OTW |
bool DRV8353_STAT01_BITS::SC_OC |
bool DRV8353_STAT01_BITS::SB_OC |
bool DRV8353_STAT01_BITS::SA_OC |
uint16_t DRV8353_STAT01_BITS::rsvd2 |