![]() |
![]() |
#include <stdint.h>
#include <ti/drivers/crypto/CryptoCC26X4_s.h>
#include <ti/drivers/AESCBC.h>
#include <ti/sysbios/psa/SecureCB.h>
#include <third_party/tfm/interface/include/psa/crypto_types.h>
#include <third_party/tfm/interface/include/psa/service.h>
#include "ti_drivers_config.h"
Go to the source code of this file.
Data Structures | |
struct | AESCBC_s_SecureCallback |
struct | AESCBC_s_ConstructMsg |
struct | AESCBC_s_OpenMsg |
struct | AESCBC_s_CallbackMsg |
struct | AESCBC_s_CloseMsg |
struct | AESCBC_s_OneStepOperationMsg |
struct | AESCBC_s_SetupOperationMsg |
struct | AESCBC_s_SetIVMsg |
struct | AESCBC_s_AddDataMsg |
struct | AESCBC_s_CancelOperationMsg |
Typedefs | |
typedef AESCBC_s_AddDataMsg | AESCBC_s_FinalizeMsg |
Functions | |
psa_status_t | AESCBC_s_handlePsaMsg (psa_msg_t *msg) |
Handles PSA messages for AES CBC secure driver. More... | |
void | AESCBC_s_init (void) |
Initializes the AES CBC secure driver. More... | |
#define AESCBC_S_MSG_TYPE_CONSTRUCT (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 0U))) |
#define AESCBC_S_MSG_TYPE_OPEN (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 1U))) |
#define AESCBC_S_MSG_TYPE_REGISTER_CALLBACK (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 2U))) |
#define AESCBC_S_MSG_TYPE_CLOSE (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 3U))) |
#define AESCBC_S_MSG_TYPE_ONE_STEP_ENCRYPT (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 4U))) |
#define AESCBC_S_MSG_TYPE_ONE_STEP_DECRYPT (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 5U))) |
#define AESCBC_S_MSG_TYPE_SETUP_ENCRYPT (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 6U))) |
#define AESCBC_S_MSG_TYPE_SETUP_DECRYPT (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 7U))) |
#define AESCBC_S_MSG_TYPE_SET_IV (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 8U))) |
#define AESCBC_S_MSG_TYPE_ADD_DATA (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 9U))) |
#define AESCBC_S_MSG_TYPE_FINALIZE (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 10U))) |
#define AESCBC_S_MSG_TYPE_CANCEL_OPERATION (CRYPTO_S_MSG_TYPE_INDEX_AESCBC | ((int32_t)1 << (CRYPTO_S_MSG_TYPE_SHIFT + 11U))) |
#define CONFIG_AESCBC_S_CONFIG_POOL_SIZE 1 |
#define AESCBC_SECURE_CALLBACK_COUNT (CONFIG_TI_DRIVERS_AESCBC_COUNT + CONFIG_AESCBC_S_CONFIG_POOL_SIZE) |
psa_status_t AESCBC_s_handlePsaMsg | ( | psa_msg_t * | msg | ) |
Handles PSA messages for AES CBC secure driver.
[in] | msg | pointer to PSA message |
PSA_SUCCESS | if successful. |
PSA_ERROR_PROGRAMMER_ERROR | if any args point to secure addresses. |
void AESCBC_s_init | ( | void | ) |
Initializes the AES CBC secure driver.