TI BLE-Stack for Bluetooth 4.2 API Documentation
3.02.03.00
|
Parameter Structure for SNP_setGATTParam / SNP_SET_GATT_PARAM_RSP. More...
Data Fields | |
uint8_t | paramID |
1 Byte ID of the parameter of the service to update/retrieved | |
uint8_t * | pData |
Pointer of Data to write/retrieved. | |
uint8_t | serviceID |
Parameter Structure for SNP_setGATTParam / SNP_SET_GATT_PARAM_RSP.
This is a packed structure. see Dealing with Parameters and Packed Structures for more information.