TI-RTOS Drivers
tidrivers_cc13xx_cc26xx_2_21_00_04
|
Directories | |
directory | tirtos |
Files | |
file | ClockP.h [code] |
Clock interface for the RTOS Porting Interface. | |
file | DebugP.h [code] |
Debug support. | |
file | HwiP.h [code] |
Hardware Interrupt module for the RTOS Porting Interface. | |
file | MutexP.h [code] |
Mutex module for the RTOS Porting Interface. | |
file | SemaphoreP.h [code] |
Semaphore module for the RTOS Porting Interface. | |