|  |  | 
| rflib
    | 


Go to the source code of this file.
| Data Structures | |
| struct | rfc_bleRadioOp_s | 
| struct | rfc_ble5RadioOp_s | 
| struct | rfc_ble5Tx20RadioOp_s | 
| struct | rfc_CMD_BLE_SLAVE_s | 
| BLE Slave Command.  More... | |
| struct | rfc_CMD_BLE_MASTER_s | 
| BLE Master Command.  More... | |
| struct | rfc_CMD_BLE_ADV_s | 
| BLE Connectable Undirected Advertiser Command.  More... | |
| struct | rfc_CMD_BLE_ADV_DIR_s | 
| BLE Connectable Directed Advertiser Command.  More... | |
| struct | rfc_CMD_BLE_ADV_NC_s | 
| BLE Non-Connectable Advertiser Command.  More... | |
| struct | rfc_CMD_BLE_ADV_SCAN_s | 
| BLE Scannable Undirected Advertiser Command.  More... | |
| struct | rfc_CMD_BLE_SCANNER_s | 
| BLE Scanner Command.  More... | |
| struct | rfc_CMD_BLE_INITIATOR_s | 
| BLE Initiator Command.  More... | |
| struct | rfc_CMD_BLE_GENERIC_RX_s | 
| BLE Generic Receiver Command.  More... | |
| struct | rfc_CMD_BLE_TX_TEST_s | 
| BLE PHY Test Transmitter Command.  More... | |
| struct | rfc_CMD_BLE_ADV_PAYLOAD_s | 
| BLE Update Advertising Payload Command.  More... | |
| struct | rfc_CMD_BLE5_RADIO_SETUP_s | 
| Bluetooth 5 Radio Setup Command for all PHYs.  More... | |
| struct | rfc_CMD_BLE5_SLAVE_s | 
| Bluetooth 5 Slave Command.  More... | |
| struct | rfc_CMD_BLE5_MASTER_s | 
| Bluetooth 5 Master Command.  More... | |
| struct | rfc_CMD_BLE5_ADV_EXT_s | 
| Bluetooth 5 Extended Advertiser Command.  More... | |
| struct | rfc_CMD_BLE5_ADV_AUX_s | 
| Bluetooth 5 Secondary Channel Advertiser Command.  More... | |
| struct | rfc_CMD_BLE5_ADV_PER_s | 
| Bluetooth 5 Periodic Advertiser Command.  More... | |
| struct | rfc_CMD_BLE5_SCANNER_PER_s | 
| Bluetooth 5 Periodic Scanner Command.  More... | |
| struct | rfc_CMD_BLE5_SCANNER_s | 
| Bluetooth 5 Scanner Command.  More... | |
| struct | rfc_CMD_BLE5_INITIATOR_s | 
| Bluetooth 5 Initiator Command.  More... | |
| struct | rfc_CMD_BLE5_GENERIC_RX_s | 
| Bluetooth 5 Generic Receiver Command.  More... | |
| struct | rfc_CMD_BLE5_TX_TEST_s | 
| Bluetooth 5 PHY Test Transmitter Command.  More... | |
| struct | rfc_CMD_BLE5_ADV_s | 
| Bluetooth 5 Connectable Undirected Advertiser Command.  More... | |
| struct | rfc_CMD_BLE5_ADV_DIR_s | 
| Bluetooth 5 Connectable Directed Advertiser Command.  More... | |
| struct | rfc_CMD_BLE5_ADV_NC_s | 
| Bluetooth 5 Non-Connectable Advertiser Command.  More... | |
| struct | rfc_CMD_BLE5_ADV_SCAN_s | 
| Bluetooth 5 Scannable Undirected Advertiser Command.  More... | |
| struct | rfc_CMD_BLE5_RADIO_SETUP_PA_s | 
| struct | rfc_bleMasterSlavePar_s | 
| struct | rfc_bleSlavePar_s | 
| struct | rfc_bleMasterPar_s | 
| struct | rfc_bleAdvPar_s | 
| struct | rfc_bleScannerPar_s | 
| struct | rfc_bleInitiatorPar_s | 
| struct | rfc_bleGenericRxPar_s | 
| struct | rfc_bleTxTestPar_s | 
| struct | rfc_ble5SlavePar_s | 
| struct | rfc_ble5MasterPar_s | 
| struct | rfc_ble5AdvExtPar_s | 
| struct | rfc_ble5AdvAuxPar_s | 
| struct | rfc_ble5AdvPerPar_s | 
| struct | rfc_ble5AuxChRes_s | 
| struct | rfc_ble5ScannerPar_s | 
| struct | rfc_ble5ScannerPerPar_s | 
| struct | rfc_ble5InitiatorPar_s | 
| struct | rfc_bleMasterSlaveOutput_s | 
| struct | rfc_bleAdvOutput_s | 
| struct | rfc_bleScannerOutput_s | 
| struct | rfc_bleInitiatorOutput_s | 
| struct | rfc_ble5ScanInitOutput_s | 
| struct | rfc_bleGenericRxOutput_s | 
| struct | rfc_bleTxTestOutput_s | 
| struct | rfc_ble5ExtAdvEntry_s | 
| struct | rfc_bleWhiteListEntry_s | 
| struct | rfc_ble5AdiEntry_s | 
| struct | rfc_bleRxStatus_s | 
| struct | rfc_ble5RxStatus_s | 
| Macros | |
| #define | __RFC_STRUCT | 
| #define | __RFC_STRUCT_ATTR | 
| #define | CMD_BLE_SLAVE 0x1801 | 
| #define | CMD_BLE_MASTER 0x1802 | 
| #define | CMD_BLE_ADV 0x1803 | 
| #define | CMD_BLE_ADV_DIR 0x1804 | 
| #define | CMD_BLE_ADV_NC 0x1805 | 
| #define | CMD_BLE_ADV_SCAN 0x1806 | 
| #define | CMD_BLE_SCANNER 0x1807 | 
| #define | CMD_BLE_INITIATOR 0x1808 | 
| #define | CMD_BLE_GENERIC_RX 0x1809 | 
| #define | CMD_BLE_TX_TEST 0x180A | 
| #define | CMD_BLE_ADV_PAYLOAD 0x1001 | 
| #define | CMD_BLE5_RADIO_SETUP 0x1820 | 
| #define | CMD_BLE5_SLAVE 0x1821 | 
| #define | CMD_BLE5_MASTER 0x1822 | 
| #define | CMD_BLE5_ADV_EXT 0x1823 | 
| #define | CMD_BLE5_ADV_AUX 0x1824 | 
| #define | CMD_BLE5_ADV_PER 0x1825 | 
| #define | CMD_BLE5_SCANNER_PER 0x1826 | 
| #define | CMD_BLE5_SCANNER 0x1827 | 
| #define | CMD_BLE5_INITIATOR 0x1828 | 
| #define | CMD_BLE5_GENERIC_RX 0x1829 | 
| #define | CMD_BLE5_TX_TEST 0x182A | 
| #define | CMD_BLE5_ADV 0x182B | 
| #define | CMD_BLE5_ADV_DIR 0x182C | 
| #define | CMD_BLE5_ADV_NC 0x182D | 
| #define | CMD_BLE5_ADV_SCAN 0x182E | 
| #define | CMD_BLE5_RADIO_SETUP_PA CMD_BLE5_RADIO_SETUP | 
| #define __RFC_STRUCT | 
| #define __RFC_STRUCT_ATTR |